Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Enclosure for control circuit devices [EC000200]
Bill of material
046299
PREVIEW
Preview
PLID
046299
MANUTYPEDESC
Manufacturer Type Description
I8
DESCSHORT
Short Description
Surface mounting enclosure, 8 mounting locations
DESCLONG
Long Description
Surface mounting enclosure, Single unit, for conventional wiring, With molded cover fixing screws, Number of locations: 8, 4 (Bottom), 7 (Side) Quantity x M20, Degree of Protection: IP65, Color: Enclosure base RAL 9005, black, Connection to SmartWire-DT: no
INTNO
International product number
4015080462996
NETTO_WEIGHT
Netto weight
0.335 kg
ECLASS_13_0
Housing for command and alarm devices [AKF023019]
ETIM_9_0
Enclosure for control circuit devices [EC000200]
EF001372
Number of command positions
8
EF004008
Construction type housing
Surface mounted housing
EF001596
Housing material
Plastic
EF024143
Housing material quality
Other
EF000243
Diameter openings
16 mm
EF001373
Colour housing cover
Grey
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
1
EF000008
Width
153 mm
EF000040
Height
75 mm
EF000049
Depth
100 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices